Search results (41)

41 results found for

Search results filter:

Content
Product RES-185B10T-9F14B-H1151 (HTML, 215.9K)
type Absolute singleturn Shaft Type Blind hole shaft Shaft diameter D (mm) 10 Flange diameter Ø  36 mm Flange type Flange with mounting element Measuring range 0…360° Operating voltage 10…30 VDC

Last update: 19 May 2025, 9:15 pm

Facet:

Product REM-106B10T-9D32B-B1M12/N46 (HTML, 205.7K)
measuring principle Shaft, stainless steel Protection class IP67 on housing and shaft side ‐40…+80 °C Max. 4000 rpm (continuous operation 2000 rpm) 10…30 VDC CANopen M12

Last update: 19 May 2025, 9:53 pm

Facet:

Product REM-106B12T-9D32B-B1M12/N46 (HTML, 205.7K)
measuring principle Shaft, stainless steel Protection class IP67 on housing and shaft side ‐40…+80 °C Max. 4000 rpm (continuous operation 2000 rpm) 10…30 VDC CANopen M12

Last update: 19 May 2025, 9:53 pm

Facet:

Product REM-102B8T-9D38B-H1151 (HTML, 206.2K)
-/- Encoder, absolute Customs tariff number 90318080000 Country of origin DE Weight 200 g Technical Data Encoder line Industrial-Line Technology Magnetic Output type Absolute multiturn Shaft Type Blind hole

Last update: 19 May 2025, 9:56 pm

Facet:

Product REM-106B10E-9D32B-B1M12/N46 (HTML, 205.7K)
Country of origin DE Weight 450 g Technical Data Encoder line Industrial-Line Technology Optical Output type Absolute multiturn Shaft Type Blind hole shaft Shaft diameter D (mm) 10 Flange diameter Ø  63 mm

Last update: 19 May 2025, 9:53 pm

Facet:

Product REM-106B12E-9D32B-B1M12/N46 (HTML, 205.7K)
Country of origin DE Weight 491 g Technical Data Encoder line Industrial-Line Technology Optical Output type Absolute multiturn Shaft Type Blind hole shaft Shaft diameter D (mm) 12 Flange diameter Ø  63 mm

Last update: 19 May 2025, 9:13 pm

Facet:

Product REM-102BA0E-9D38B-H1151 (HTML, 217.2K)
protocol CANopen Electrical connection Connector, M12 × 1 Housing material Die-cast zinc Ambient temperature -40…+85 °C Protection class shaft IP67 Protection class IP67 Data Sheets German 301 KB

Last update: 19 May 2025, 9:55 pm

Facet:

Product REM-102BA0T-9D38B-H1151 (HTML, 215.0K)
CANopen Electrical connection Connector, M12 × 1 Housing material Die-cast zinc Ambient temperature -40…+85 °C Protection class shaft IP67 Protection class IP67 Data Sheets German 300 KB English 300 KB

Last update: 19 May 2025, 9:57 pm

Facet:

Product REM-102B6E-9D38B-H1151 (HTML, 217.1K)
multiturn Shaft Type Blind hole shaft Shaft diameter D (mm) 6 Flange diameter Ø  46 mm Flange type Flange with stator coupling Operating voltage 10…30 VDC Communication protocol CANopen Electrical

Last update: 19 May 2025, 9:51 pm

Facet:

Product REM-102B8E-9D38B-H1151 (HTML, 217.1K)
multiturn Shaft Type Blind hole shaft Shaft diameter D (mm) 8 Flange diameter Ø  46 mm Flange type Flange with stator coupling Operating voltage 10…30 VDC Communication protocol CANopen Electrical

Last update: 19 May 2025, 9:51 pm

Facet:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top