Sales: +49‍ 208‍ 4952-380 | Technical: +49‍ 208‍ 4952-390

Powertrain – Contactless Verification of Transport Pallets

Sensors on the transport pallets or workpiece carriers can be easily connected to their respective processing stations via Turck inductive couplers. The couplers contactlessly transmit data and energy, while dynamic pairing allows the coupling of a primary part with multiple secondary parts.

The combination with Turck I/O hub even allows an identification of the workpiece carrier without the need for an additional RFID installation. With IO-Link 16 I/Os can be transmitted via the inductive coupler.

Your Benefits

  • The inductive coupler (NIC) allows contactless, wear-free transmission of energy and data to the sensors/actuators on the workpiece carrier (WC)
  • The relevant pallet is uniquely identifiable via the I/O hub on the WC without the need for any further intervention
  • The coupler transmits a 12 W output across a max. air interface of 7 mm

  • The workpiece is uniquely identified via the I/O hub on the workpiece carrier

  • The inductive couplers allow wear-free signal and energy transmission

  • The application can be combined with a contactless tool identification at the robots

  • I/O hub TBIL

  • Inductive coupler NIC

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide