Power Supplies for the Field (IP67)

Power Supplies for the Field (IP67)

As an enabler for modular machines, the PSU67 series power supply modules can be mounted directly in the field. The variants with integrated fuses and IO-Link offer optimal protection and are pre-equipped with condition more...


As an enabler for modular machines, the PSU67 series power supply modules can be mounted directly in the field. The variants with integrated fuses and IO-Link offer optimal protection and are pre-equipped with condition monitoring.

Thanks to the AC universal voltage input, the power supply modules can be used worldwide. The high efficiency of up to 95 % provides a good energy balance. The inputs are 1- or 3-phase, the output ranges from 50 W to 600 W. Connections are available in M8, M12, 7/8″ or Han-Q. All variants demonstrate a high degree of robustness and a long service life. less...

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top