All-rounder: The PD67 is a universal RFID handheld for challenging environments
IP67 Multi-Reader for HF/UHF RFID and 1D/2D Codes
Turck's robust PD67 multiband RFID handheld combines HF and UHF technology with an optional bar code and 2D code scanner in a single device
Turck's PD67 RFID handheld is an all-round device for the flexible reading and writing of tags in industrial environments. The handheld is protected to IP67 and runs on the future-proof Android operating system, as well as offering both HF and UHF detection. The touch display of the PD67 offers users convenience in moving between the two frequency ranges. One device variant also provides a bar code and 2D code scanner.
Flexible switching between HF and UHF detection
Thanks to the combined technologies, users benefit from greater handling flexibility – for example, for recording incoming and outgoing goods data, asset tracking or for mobile tool identification. Its benefits become apparent for example when using UHF in a logistics installation, or on the other hand, when using HF in production areas.
Your Benefits
- All-in-one: Increased scope and reduced costs thanks to combined HF/UHF tag, bar code and 2D code reading
- High availability: IP67 protection and robust design for use in industrial environments
- Intuitive: Pre-installed RFID app for read/write tasks and data transmission
- Protection against malware: Android-based operating system with application-optimized operation
Data transmission via Wifi or Bluetooth
The PD67 comes with a pre-installed app that enables simple data transmission via Wifi or Bluetooth – for example for sending emails. Users can also engage Turck to develop individual software or use their own application program on the PD67 – thanks to the availability of suitable API files. Turck's RFID turnkey solution supplier Turck Vilant Systems can also provide appropriate software solutions for any additional requirements, such as connection to ERP systems.
INDUSTRIES
- Logistics – inventory management, tracking of incoming and outgoing goods
- Intralogistics and production lines in various industries such as automotive, engineering or food and beverages – asset tracking and tool identification with location-independent RFID data access
- System integrators – Hardware for mobile data detection as part of customer-specific RFID complete solutions
KEY FUNCTIONS
- HF and UHF detection, optionally with bar code and 2D code scanner
- Android-based operating system
- Pre-installed RFID app
- Data transmission via USB-C, Bluetooth Low Energy V4.0 and WLAN 802.11b/g/n, e.g. for sending data by e-mail
- Replaceable lithium-ion battery
- Protection class IP67
RELATED CONTENT
Video: End-to-end Identification with RFID
Identify and verify goods from stocktaking to production and distribution
Flyer: PD20/PD67 RFID Handhelds
Get an overview of our range of mobile RFID handhelds for HF and UHF applications
PRODUCT DATA
All Details about the PD67
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more



