Sales: +49‍ 208‍ 4952-380‍

Benefits

Industry 4.0: Focus on production processes

Your user data is always available on different channels. With Turck Cloud Solutions you create the "digital shadow" of your machine based on your analyzed data.

Special features:

  • Continuous optimization through independent further development of your machine functions.
  • Complete history of your plants

Your benefit:

  • Continuous expansion of cloud computing capabilities
  • Efficient plant monitoring
  • Fast fault diagnostics
  • Alarm functions via e-mail and SMS

Preprocessing: FLC brings additional data to sensors and fieldbus modules

The Field Logic Controller (FLC) functionality allows you to preprocess your data directly in the fieldbus modules using the ARGEE web-based programming environment.

Special features:

  • Monitoring of wear and ageing phenomena
  • Many machine performance indicators
  • Plagiarism protection and spare parts ordering
  • No additional load on the control unit

Your advantage:

  • Predictive maintenance
  • Fast remote diagnostics
  • Increased efficiency
  • Increase of plant availability

Integration into established clouds

You already have a cloud solution, but are looking for an intelligent and flexible cloud connection without additional effort? Turck Cloud Solutions and Turck products can be perfectly integrated into your existing cloud system.

Special features:

  • High security through TLS-encrypted protocol Kolibri
  • Additional cloud connections possible at any time
  • Future-proof solutions from Turck

Your advantage:

  • Simple and flexible integration of the systems at the customer's site
  • No barriers, open and minimalist standards
  • Permanent investment protection

Customized Cloud Solutions for B2B - On-Premises or as Software as a Service (SaaS)

Turck Cloud Solutions is the individual cloud solution for the industry 4.0. Monitor and control your applications either as a cloud service (SaaS) or with an intelligent on-premises solution. Your system data is available worldwide at any time on tablet, smartphone or desktop.

Special features:

  • Entry-level solution, modular and expandable
  • Service and support for hardware and cloud from a single source
  • Device, time and location independent access to machine data

Your advantage:

  • Simple and intuitive operation
  • High flexibility and performance
  • Increase in machine productivity and machine availability

Individual applications in the cloud

Whether process engineering functions, industry-specific models, service or maintenance: Keep the overview through open and minimalistic standards in your cloud and simple integration into your plant - adapted to your needs, further developed and modularly extended by your requirements.

Special features:

  • Immediately usable functions for further expansion
  • Customer-specific additions by the user
  • Smart solutions for factory and process automation

Your advantage:

  • Quick and easy entry into cloud applications
  • Tested and continuously further developed functions
  • Competitive advantages through specially developed functions

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide