Search :

We have found 3

Products:

Short description Graphic Description
Inductive Sensor
Type: NI8-M18-AZ3X
ID: 43105
# #
  • Threaded barrel, M18 x 1
  • Chrome-plated brass
  • AC 2-wire, 20…250 VAC
  • DC 2-wire, 10…300 VDC
  • NO contact
  • Cable connection
Inductive Sensor
With Increased Temperature Range
Type: NI8-M18-AZ3X/S120
ID: 4310530
# #
  • Threaded barrel, M18 x 1
  • Chrome-plated brass
  • Temperatures up to +120 °C
  • AC 2-wire, 20…250 VAC
  • NO contact
  • Cable connection
Actuator and Sensor Cable Suitable for Use with Robots
Extension Cable
Type: WKC4.5T-2-RSC4.5T/TRL
ID: 6543105
# # # # # #
  • Female M12, angled, 5-pin
  • Male M12, straight, 5-pin
  • Jacket material: PUR
  • Jacket color: black
  • Suitable for drag chain use
  • Torsion resistant (± 360°/m)
  • Resistant to chemicals, UV radiation and oils
  • Free from halogen, silicone, PVC and LABS
  • Flame retardant
  • Resistant to hydrolysis and microbes
  • Protection class: IP67, IP69K
  • Cable length: 2.0 m
to top
>