IIoT Ready: IO-Link encoders are now available in all segments of Turck's encoder portfolio – from the Efficiency Line to the Industrial Line right through to the Premium Line

Fast IO-Link Encoders with COM3

Turck's new encoder models support IIoT solutions with smart data and achieve transfer rates of 230.4 Kbit/s

Turck has expanded its comprehensive encoder portfolio and is also now offering encoders with an IO-Link interface in the Efficiency and Industrial Lines. IO-Link models are thus now also available in the other two categories in addition to the contactless QR24 encoders of the Premium line. The new encoders support with COM3 the latest and fastest IO-Link interface on the market with a transfer rate of 230.4 Kbit/s, thus enabling a considerable improvement for control circuits. The encoders also come with integrated temperature sensors and can route already preprocessed position data to IO-Link masters if required. With their smart data, the devices support the implementation of IIoT solutions, such as for predictive maintenance.

Your Benefits

  • High plant availability: Extremely robust and maintenance-free thanks to double bearing concept and energy harvesting
  • Improved control quality: Transmission rate of 230.4 Kbit/s can handle even high data volumes
  • Maximum flexibility: Device variants from the Efficiency to the Premium Line
  • Fast commissioning: data storage function enables automatic parameterization after device replacement

Continuous operation without regular maintenance

Their interlocked bearings make the encoders particularly robust against vibration or impact to the shaft. The energy harvesting technology ensures continuous operation with zero maintenance since the new multiturn IO-Link encoders also detect the number of revolutions when de-energized – without any additional battery or mechanical gears. This saves users the need for battery changes and regular maintenance.

Automatic parameterization after device exchange

The encoders allow simple and uniform data processing with the help of the IO-Link smart sensor profile (SSP) which defines the data semantics of the IO-Link information model in detail and uniformly irrespective of vendor. The data storage functionality of the IO-Link encoders enable users to replace faulty devices without any additional effort since the IO-Link master provides the new encoder with all the necessary device parameters without the need for any additional parameter setting.

From the sensor to the cloud

The new encoders once more underline Turck's claim to be a full range supplier of IO-Link devices and masters. In this way, Turck can offer comprehensive IIoT solutions, from the sensor to the cloud – and back again.


INDUSTRIES

  • Logistics
  • Packaging
  • Other industries in which cost-driven digitization is required

KEY FUNCTIONS

  • IO-Link 1.1
  • Transmission speed of 230.4 Kbit/s (COM3)
  • Two interlocked bearings
  • Energy harvesting technology (multiturn encoders)
  • Data storage function

RELATED CONTENT

Elevator Pitch: IO-Link Encoders

Get a quick insight into benefits and functions in 90 seconds


At a Glance: The Right Encoder for Your Application

Whether output type or shaft diameter, with our selection guide you will quickly find the correct encoder


Technology Page: For Those Who Want to Know More

Technical background information on IO-Link


Flyer: Encoder – Measuring Rotary Motion or Angular Change

Get an overview of Turck's extensive range of encoders


PRODUCT DATA

All Details about IO-Link Encoders

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more 


Select Country

Turck Deutschland

Deutsch | English

Turck worldwide