Product  IM72-11EX/L

Solenoid Driver

1-channel

Order number: 7520703
    • Voltage input max. 30 VDC
    • Voltage outuput 15 VDC resp. 24 VDC
    • Output current ≤ 40 mA
    • Switching frequency ≤ 500 Hz
    • SIL3
    • Removable terminal blocks
    • Galvanic isolation between input circuits and output circuits
    • ATEX, IECEx, UL, CFMUS TR CU,NEPSI, INMETRO, Kosha
    • Installation in zone 2
#

General data

EAN 4047101118247
eCl@ss-Code (V5.1.4): 27049002 -/- DC supply
Customs tariff number 85437090990
Country of origin DE
Weight 136 g

Technical Data

Signal type Digital output
Device type Solenoid driver
Ex version yes
Approvals ATEX, IECEx, UL, cFMus, TR CU, NEPSI, INMETRO
Functional safety (SIL/PL) SIL3
Nominal voltage Loop-powered
Number of channels 1
Digital output Current/voltage-limited signal
Electrical connection 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal
Protection class IP20
Product series IM

Mounting accessories

6900475

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top