Identification

With the compact or modular RFID system from Turck, you can use the proven HF technology and the wide-reaching UHF technology in parallel in one identification solution. The Turck RFID system offers tags, read/write heads, more...
With the compact or modular RFID system from Turck, you can use the proven HF technology and the wide-reaching UHF technology in parallel in one identification solution. The Turck RFID system offers tags, read/write heads, connectivity solutions and the corresponding interfaces, which can be flexibly combined depending on requirements. Interfaces are available for OPC UA, PROFINET, EtherNet/IP, Modbus TCP, TCP/IP, PROFIBUS-DP, DeviceNet, CANopen and EtherCAT. less...