Product VSM4AP6CV50
Photoelectric Sensor
Convergent Mode Sensor
Miniature Sensor
Order number: 3013279Alternative order number : 13279
- Stainless steel housing V2A
- Protection class IP67
- Cable, 2 m, 3-wire
- Lens, sapphire crystal glass
- Operating voltage: 10…30 VDC
- PNP switching output, light operation

General data
EAN | 662488132798 |
eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
Customs tariff number | 85365019000 |
Country of origin | CH |
Weight | 28 g |
Technical Data
Function | Proximity switch |
Operating mode | Diffuse |
Design | Tube |
Construction size | Ø 4 mm |
Range | 50 mm |
Focal distance | 50 mm |
Light type | IR |
Operating voltage | 10…30 VDC |
Output function | NO contact, light operation, PNP |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Metal, Stainless steel |
Ambient temperature | 0…+55 °C |
Protection class | IP67 |