Product  TX-EXTEND

TX HMI/PLC Series

Plug-In Module

Plug-in Extension

Order number: 100004786
    • Bus extension for mechanical adjustment for use of plug-in module TX-IO-XX03
    • Plug-in extension module for use with HMIs of the TX805 and TX705 product series
#

General data

EAN 4047101504811
eCl@ss-Code (V5.1.4): 27250307 -/- Technology module (periphery)
Customs tariff number 85389091890
Country of origin IT
Weight 164 g

Technical Data

Product series TX500, TX700, TX800
Device type Extension module
Mounting Mounting on HMI TX504 or TX705
Protection class IP20
Ambient temperature -20…+60 °C

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top