Product FLTR660-27
Image Processing
Filter
Order number: 3097531Alternative order number : 97531
- Improved image quality
- Reduces unwanted ambient light
- Allows dark red portion of light and laser-diode light to pass (spectral range 650…680 nm)
- Blocks infrared and other visual light
- Suitable for C-mount lenses with 27 mm internal thread (Evetar, Pentax)
- Fits LCFxxLEVMP lenses

General data
EAN | 662488975319 |
eCl@ss-Code (V5.1.4): | 27310290 -/- Image processing component (not classified) (accessories: filter,…) |
Customs tariff number | 90029000000 |
Country of origin | US |
Weight | 45.36 g |