Product TX-IO-DX06
TX HMI/PLC Series
Plug-In Module
8 DI, 6 DO, 1 Relay Output
Order number: 6828203- Plug-in extension module for use with HMIs of the TX700 and TX800 product series
- I/O module
- 8 digital inputs, 24 VDC, PNP
- 6 digital outputs, 24 VDC, 0.5 A, PNP
- 1 relay, NO contact
General data
EAN | 4047101404760 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85389091890 |
Country of origin | IT |
Weight | 122 g |
Technical Data
Product series | TX500, TX700, TX800 |
Device type | Extension module |
Mounting | On HMIs of the TX500 and TX700 series |
Protection class | IP20 |
Ambient temperature | 0…+50 °C |