Product SGSB3-400
Safety Light Curtain
Passive Mirror Component
For 3-Beam Active Unit with 380-mm Beam Spacing
Order number: 3803238Alternative order number : 803238
- Passive reflector element
- Light beams: 3
- Resolution: 400 mm
- Requires active emitter/receiver element SGSSA3-400Q8 or SGSMA3-400Q12
- SIL 3 (IEC 61508)
- PL e (ISO 13849-1)

General data
EAN | 662488022808 |
eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
Customs tariff number | 70099200000 |
Country of origin | HU |
Weight | 2522 g |
Technical Data
Function | Light screen |
Design | Rectangular |
Scan field | 800 mm |
Optical resolution | 400 mm |
Number of beams | 3 |
Light type | IR |
Electrical connection | Connector, M12 × 1 |
PL acc. to EN ISO 13849-1 | Level e |
SIL acc. to IEC 61508 | 3 |
Category acc. to DIN EN 13849-1:2008 | 4 |
Housing material | Metal, AL, Yellow polyester |
Ambient temperature | 0…+55 °C |
Protection class | IP65 |