Product TX-PSC
TX HMI/PLC Series
Power Supply Plug for TX HMI Devices
Order number: 100002938- For use with HMIs of the TX product series
- Suitable for TX100, TX200, TX500 and TX700
- 1 power supply connector
General data
EAN | 4047101471373 |
eCl@ss-Code (V5.1.4): | 27260701 -/- Connector |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 6 g |
Technical Data
Product series | TX100, TX200, TX500, TX700, TX800 |
Device type | Connectors |
Ambient temperature | -20…+60 °C |