Product  PBT46UM6M.1

Plastic Fiber

Bifurcated Fiber

Order number: 3077833

Alternative order number : 77833

    • Operation: diffuse/opposed mode
    • Polyethylene sheath, flexible
    • Operating temperature: -30…+70 °C
    • Cable, straight, customizable
    • End sleeve for sensor: Thread
    • Optical fiber, core diameter 1.0 mm
    • Optical fiber, total length: ± 1829 mm
#

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top