Product  TXF-M22G-RJ45-5M-USB-1M

TXF700 HMI Series Accessories

PoE Connection Cable

M22 Straight to RJ45, 5 m, USB Jack 1 m

Order number: 100020101
#

General data

EAN 4047101526356
Customs tariff number 85444290900
Country of origin IT
Weight 520 g

Technical Data

Product series TXF700

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top