Product EN-14DIP-2DXP-STAEUBLI
Block I/O Circuit Board Module for Ethernet
14 digital PNP inputs, 2 universal digital channels
Order number: 100000503- EtherNet/IP, Modbus TCP or PROFINET device
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- Max. 2 A per output
- Output diagnostics per channel
- Programmable ARGEE

General data
EAN | 4047101439175 |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 40 g |
Technical Data
Fieldbus transmission rate | 10/100 Mbps |
Fieldbus connection technology | Push-in clamps |
Ambient temperature | -40…+70 °C |