Product PD20-UHF-EU-R
Handheld with Lithium-Ion Battery
Order number: 100000995- Mobile reading and writing of RFID data carriers
- Approved for use in the European Union, Turkey and India
- Handheld with UHF antenna
- Connection to the host device via 3.5 mm jack plug
- Incl. TURCK RFID app (iOS, Android) for reading and writing of data carriers
- Custom app on request
- WLAN and mobile interface via connected host device
- Permanent lithium-ion 1800 mAh battery, approx. 2 hours’ active scanning
- Incl. Micro-B USB cable and power supply
- Protection class IP20
- Withstands multiple drops on smooth concrete from 1.5 m height

General data
EAN | 4047101446463 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84719000000 |
Country of origin | US |
Weight | 555.651 g |
Technical Data
Technology | UHF RFID |
Region (UHF) | Europe, India, Turkey, South Africa (865…868 MHz) |
Communication via | 3.5 mm jack plug |
Operating system | iOS, Android |
Included software | Turck RFID app, available free of charge |
Touchscreen | via the connected host device |
Ambient temperature | -10…+55 °C |
Protection class | IP20 |