Product TW-R6-MF-B128 100 PCS
HF Tag
On Metal
Order number: 100001766- Tag for mounting on metal
- EEPROM, memory 128 byte
- For direct mounting on metal

General data
EAN | 4047101454154 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85235110000 |
Country of origin | MY |
Weight | 9 g |
Technical Data
Technology | HF RFID |
Memory type | EEPROM |
Design | Hard tag |
Housing diameter | Ø 6.2 mm |
Mounting | In metal |
Memory size | 128 Byte |
Freely usable memory | 112 Byte |
Housing material | Plastic, Epoxy |
Active area material | Plastic, Epoxy, black |
Temperature during read/write access | 0…+50 °C |
Temperature outside detection range | -40…+90 °C |
Protection class | IP67 |