Product LOGI TAG 161 SLIX2
HF Tag
Order number: 100002353- EEPROM, memory 320 byte
- Not for direct mounting on metal
- ATEX category II 1 G, Ex zone 0
- ATEX category II 1 D, Ex zone 20
- ATEX category I M1, mining

General data
EAN | 4047101461831 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85235110000 |
Country of origin | MY |
Weight | 1 g |
Technical Data
Technology | HF RFID |
Memory type | EEPROM |
Design | Hard tag |
Housing diameter | Ø 16 mm |
Mounting | Metal-free |
Memory size | 320 Byte |
Freely usable memory | 316 Byte |
Housing material | Plastic, PA6 |
Active area material | Plastic |
Temperature during read/write access | -25…+85 °C |
Temperature outside detection range | -25…+120 °C |
Protection class | IP69K |
Approvals | ATEX II 1 G, ATEX II 1 D, ATEX IM1 |