Product TBEN-L4-4RFID-8DXP
Compact Multiprotocol RFID Module for Ethernet
4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs
Order number: 100002462- PROFINET device, EtherNet/IP device or Modbus TCP server
- PROFINET S2 system redundancy
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- ATEX zone 2/22
- CCC-Ex
- Up to 128 bytes of user data (EtherNet/IP: up to 80 bytes) per read/write cycle per channel and use of fragments with 16 kilobytes of FIFO memory each
- Data interface for convenient use of the RFID functions
- Continuous HF bus mode with up to 32 HF read/write heads per channel
- 4 channels with M12 connection for RFID
- 8 universal digital channels, configurable as PNP inputs or 2 A outputs
- Programmable ARGEE

General data
EAN | 4047101463095 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 637 g |
Technical Data
Network protocol | Modbus TCP, EtherNet/IP, PROFINET |
Signal type | RFID, Digital input, Digital input/output, Digital output |
Connection technology signal | M12 |
Device type | I/O Module, Compact station, Field Logic Controller (ARGEE) |
Transmission rate Ethernet | 10/100 Mbps |
Connection technology Ethernet | 2 x M12, 4-pin, D-coded |
Ambient temperature | -40…+70 °C |
Protection class | IP65/IP67/IP69K |
Approvals | ATEX Zone 2/22, cULus, IECEx |
Data Sheets
German | 561 KB |
English | 560 KB |
French | 563 KB |
Spanish | 562 KB |
Czech | 563 KB |
Dutch | 562 KB |
Romanian | 562 KB |
Russian | 393 KB |
Polish | 562 KB |
Chinese | 641 KB |
Turkish | 562 KB |
Approval
Configuration File
Configuration Manual
Configuration Software
Demo Software
Firmware
Function Block/Library
RFID function block, universal data interface for CODESYS V3 | 1145 KB |
Function module: RFID universal data interface 128 B and 2 KB for TIA V14, V15 with S7-1200, S7-1500 | 6416 KB |
Manual
TBEN-Lx-4RFID-8DXP manual | 9979 KB |
Bus mode description | 741 KB |
Calculation tool for HF bus mode | 100 KB |
Manufacturer's Declaration
EU and UK Declaration of Conformity | 242 KB |
EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Flyer
Quick Start Guide
Sales Document
Technology Flyer
Connectivity accessories — Power supply
![]() |
RKM43-2-RSM43
Power supply cable, 7/8″ female connector, straight, 4-pin to 7/8″ male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, gray |
6914313 |
Connectivity accessories — I/O
![]() |
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 |
![]() |
VBRS4.4-2RKC4T-1/1/TXL
2-port junction systems — Y-splitter with cable, M12 male connector, straight, 4-pin — 2 × M12 female connector, straight, 3-pin, cable length: 1 m, jacket material: PUR, black |
6628112 |
![]() |
WKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625640 |
Connectivity accessories — Network
![]() |
RSSD-RJ45S-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635170 |
![]() |
RSSD-RJ45S-4422-7M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635579 |
![]() |
RSSD-RJ45S-4422-8M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635538 |
Connectivity accessories — Technology
![]() |
RK4.5T-2-RS4.5T/S2500
BL ident cable, M12 female connector, straight to M12 male connector, straight, cable length: 2 m, jacket material: PUR, yellow |
6699200 |
![]() |
RK4.5T-2-RS4.5T/S2503
BL ident cable, M12 female connector, straight to M12 male connector, straight, cable length: 2 m, jacket material: PUR, black |
7030331 |
![]() |
RSCV-RKCV5500-2M/S2500
Cable for RFID applications in the food industry, M12 male connector, straight to M12 female connector, straight, cable length: 2 m, jacket material: PPEDEM, white, stainless steel coupling nut |
6633193 |