Product TBSB-A1-CS12
Safety Technology
Switch Box for Disconnecting the Actuator Voltage V2
Order number: 100003274- Die-cast aluminum housing
- AIDA males, 5-pin, for power supply
- Electromechanical switch-off box
- Voltage V2 disconnected by external safety module via M12 input
- Feedback circuit for monitoring by external safety module via M12 output
- Disconnection up to PLe in accordance with EN ISO 13849-1 possible

General data
EAN | 4047101477344 |
eCl@ss-Code (V5.1.4): | 27371690 -/- Relay (safety technology) |
Customs tariff number | 85364190890 |
Country of origin | DE |
Weight | 1890 g |
Technical Data
Function | for RFID safety switches |
PL acc. to EN ISO 13849-1 | Level e |
SIL acc. to IEC 61508 | 3 |
Category acc. to DIN EN 13849-1:2008 | 4 |
Ambient temperature | -25…+40 °C |
Protection class | IP65 |