Product TX-PROTFOIL-04
TX HMI/PLC Series
Screen Protector for Resistive Touch Screens with UV Protection
Up to 4” Display Size (10 Pieces)
Order number: 100003928- Protection against mechanical influences
- 10 pcs. per package
- Suitable for devices TX104 and TX504

General data
EAN | 4047101490077 |
Customs tariff number | 39199080990 |
Country of origin | IT |
Weight | 1 g |
Technical Data
Product series | TX100, TX500 |
Format | 16:9 |