Product TX-PROTFOIL-10
TX HMI/PLC Series
Screen Protector for Resistive Touch Screens with UV Protection
For 10” Display Size (10 Pieces)
Order number: 100003931- Protection against mechanical influences
- 10 pcs. per package
- Suitable for device TX510

General data
EAN | 4047101490091 |
Customs tariff number | 39199080990 |
Country of origin | IT |
Weight | 298 g |
Technical Data
Product series | TX500 |
Format | 4:3 |