Product TX-PROTFOIL-10-UV
TX HMI/PLC Series
Screen Protector for Resistive Touch Screens with UV Protection
For 10” Display Size (10 Pieces)
Order number: 100003935- Protection against mechanical influences and UV radiation
- 10 pcs. per package
- Suitable for device TX510

General data
EAN | 4047101490138 |
Customs tariff number | 39199080990 |
Country of origin | IT |
Weight | 395 g |
Technical Data
Product series | TX100, TX500 |
Format | 4:3 |