Product TX-PROTFOIL-13-UV
TX HMI/PLC Series
Screen Protector for Resistive Touch Screens with UV Protection
For 13” Display Size (10 Pieces)
Order number: 100003936- Protection against mechanical influences and UV radiation
- 10 pcs. per package
- Suitable for device TX513

General data
EAN | 4047101490145 |
Customs tariff number | 39199080990 |
Country of origin | IT |
Weight | 495 g |
Technical Data
Product series | TX500 |
Format | 16:9 |