Product EG-VA655526/112-0530/3GD
excom I/O System
System Enclosure 650 x 550 x 260
Order number: 100004341- Stainless steel quality 1.4404 (AISI 316L)
- With inspection window
- Receptacle plate equipped with plastic cable glands (4 × M25 power supply, 4 × M20 Ex i bus, 96 × M20 Ex i I/O signals) and 1 × M20 breather/drainer
- Additional installation of 2 × AC/DC QUINT-PS power supply units and Ex e terminals (2 × UT10, 2 × UT10-BU, 2 × UT10-PE) for connecting the supply voltage
- Stainless steel housing with built-in module rack MT16-3G

General data
EAN | 4047101497892 |
eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
Customs tariff number | 85371098990 |
Country of origin | DE |
Weight | 35000 g |
Technical Data
Product series | excom |
Device type | Housing |
Construction size | 550 x 650 x 260 mm |
Module rack | MT16-3G |
Input voltage | U<subscript>AC </subscript>= 115/230 VAC |
Coupler/converter/switch | None |
Protection class | IP66 |
Installation area | zone 2 |
Mounting accessories
![]() |
VSTS22
Socket spanner for cable glands, SW22 |
6884043 |
![]() |
VSTS24
Socket spanner for cable glands, SW24 |
6900462 |
![]() |
ELST-M20EX
Pressure compensation element (plastic), prevents condensation inside the housing |
6884033 |
![]() |
SK8
Shield terminal for shielding bus bars, cable diameter 3…8 mm, PU 10 pieces |
6900360 |
Connectivity accessories
![]() |
D9T-RS485IS /6ES7972-0DA60-0XA0
PROFIBUS bus connector for RS485-IS, Fast Connect, only for use with IS devices! |
6890944 |