Product  TW-R34-8-M-B320

HF Tag

Order number: 100005036
    • Tag for mounting on metal
    • EEPROM, memory 320 byte
    • For direct mounting on metal
#

General data

EAN 4047101505757
eCl@ss-Code (V5.1.4): 27280401 -/- Identification RFID
Customs tariff number 85235110000
Country of origin MY
Weight 8 g

Technical Data

Technology HF RFID
Memory type EEPROM
Design Hard tag
Housing diameter Ø  34  mm
Mounting On metal
Memory size 320  Byte
Freely usable memory 316  Byte
Housing material Plastic, PA6
Active area material Plastic, PA6, black
Temperature during read/write access -25…+85 °C
Temperature outside detection range -40…+90 °C
Protection class IP68

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top