Product TW-R20-B320
HF Tag
Order number: 100005244- The tags must undergo adequate stress tests within the proposed temperature processes before deployment.
- The following stress test was performed on this tag:Cyclic temperature stress: 5 min at -40 °C — 5 min at 90 °CNumber of tested cycles: 100, transition period: 30 secondsContinuous load: 140 °C for 100 hours
- This successfully performed test does not imply suitability for a specific application, but merely serves as proof of the basic usability.
- EEPROM, memory 320 byte
- Not for direct mounting on metal

General data
EAN | 4047101505917 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85235110000 |
Country of origin | MY |
Weight | 2 g |
Technical Data
Technology | HF RFID |
Memory type | EEPROM |
Design | Hard tag |
Housing diameter | Ø 20 mm |
Mounting | Metal-free |
Memory size | 320 Byte |
Freely usable memory | 316 Byte |
Housing material | Plastic, PA6 |
Active area material | Plastic, PA6, black |
Temperature during read/write access | -40…+85 °C |
Temperature outside detection range | -40…+90 °C |
Protection class | IP69K |