Product TW-R30-B320
HF Tag
Order number: 100005245- EEPROM, memory 320 byte
- Not for direct mounting on metal

General data
EAN | 4047101505924 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85235200009 |
Country of origin | MY |
Weight | 3 g |
Technical Data
Technology | HF RFID |
Memory type | EEPROM |
Design | Hard tag |
Housing diameter | Ø 30 mm |
Mounting | Metal-free |
Memory size | 320 Byte |
Freely usable memory | 316 Byte |
Housing material | Plastic, PA6 |
Active area material | Plastic, PA6, black |
Temperature during read/write access | -25…+85 °C |
Temperature outside detection range | -45…+85 °C |
Protection class | IP69K |