Product  TW-Q40-L67-1EXT-TD-1/4-500-L150-I-B1378

HF Tag with External Temperature Sensor

Order number: 100010891
    • Measuring range -40 °C…+125 °C
    • Accuracy (without calibration): 0.5 °C (max) from 0 °C to +65 °C
    • 1.0 °C (max) from -40 °C to +125 °C
#

General data

EAN 4047101514025
eCl@ss-Code (V5.1.4): 27280401 -/- Identification RFID
Customs tariff number 85235110000
Country of origin DE
Weight 103 g

Technical Data

Technology HF RFID
Memory type FRAM
Design Hard tag
Construction size 67.2 x 40 mm
Memory size 1378  Byte
Freely usable memory 1378  Byte
Housing material Metal/plastic, PBT-GF30-V0, Red
Active area material Plastic, PBT-GF30-V0, Red
Protection class IP67

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top