Product TW-R4-22-B320
HF Tag
Glass Tag
Order number: 100014936- EEPROM, memory 320 byte

General data
EAN | 4047101517798 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85235110000 |
Country of origin | MY |
Weight | 2 g |
Technical Data
Technology | HF RFID |
Memory type | EEPROM |
Design | Hard tag |
Housing diameter | Ø 4 mm |
Mounting | Metal-free |
Memory size | 320 Byte |
Freely usable memory | 316 Byte |
Housing material | Glass |
Active area material | Glass, Glass |
Temperature during read/write access | -25…+70 °C |
Temperature outside detection range | -40…+140 °C |
Protection class | IP68 |