Product IM18-CCM51-12I
Current measurement module
Order number: 100027058- Connection of up to 12 AC current sensors
- Evaluation of current sensors up to max. 600 A
- Can be operated in conjunction with the IM18-CCM50-MTI/24VDC and IM18-CCM60-MTI/24VDC
- Communication and supply via backplane bus
- DIN rail mounting according to DIN Rail EN 60715
- For measuring transformers in the CCT product series from TDK

General data
EAN | 4047101538373 |
Customs tariff number | 85043129900 |
Country of origin | DE |
Weight | 219 g |
Technical Data
Device type | Cabinet guard |
Nominal voltage | 24 VDC |
Electrical connection | Removable spring-type terminals, 3-pin |
Protection class | IP20 |
Product series | IM18 |