Product MIMICBOX-10”-001
TX100 HMI Series in Rittal Steel Housing IP66
10” Display with TX VisuPro Runtime
Order number: 100029045- Rittal steel housing, dip-primed/powder-coated
- Galvanized mounting plate
- Key profile: 7 mm square
- 10” HMI with TXVisuPro Runtime
- LED backlight
- 1024 × 600 pixel resolution
- 64K colors
- Resistive touch screen
- 1 × M12 L-coded Power
- 1 × M12 × 1 Ethernet port
- 1 × USB host port

General data
| EAN | 4047101542271 |
| Customs tariff number | 85371091990 |
| Country of origin | DE |
| Weight | 6480 g |
Technical Data
| Protection class | IP66 |

