Product TNIC-UX-5FE
Unmanaged Ethernet Switch
5 × 100-Mbit Ports
Order number: 100049175- Suitable for industrial Ethernet fieldbus networks (PROFINET, EtherNet/IP, Modbus TCP, CC-Link IE FB, etc.)
- PROFINET compatible: LLDP blocking, packet prioritization according to IEEE 802.1Q VLAN priority tagging across several queues
- 5 × RJ45, 100-Mbps Ethernet
- Aluminum housing
- Protection class IP30
- 3-pin, pluggable screw connection
- Power supply, Ethernet, housing galvanically isolated

General data
EAN | 4047101656244 |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 165 g |
Technical Data
Transmission rate Ethernet | 10/100 Mbps |
Number of Ethernet ports | 5 ports |
Connection technology Ethernet | 5 × RJ45 |
Ambient temperature | -40…+70 °C |
Protection class | IP30 |