Product  TW860-960-L54-34-P-B36-100PCS

UHF Tag

Order number: 100050386
    • EEPROM, memory 36 bytes
    • TID memory: 12 bytes
#

General data

EAN 4047101673234
eCl@ss-Code (V5.1.4): 27280401 -/- Identification RFID
Customs tariff number 85235110000
Country of origin DE
Weight 87 g

Technical Data

Technology UHF RFID
Region (UHF) Global (860…960 MHz),ETSI (865…868 MHz),FCC (902…928 MHz)
Memory type EEPROM
Design Smart Label
Construction size 55 x 32 mm
Memory size 36  Byte
EPC memory 16 byte
Temperature during read/write access -40…+85 °C
Temperature outside detection range -40…+85 °C

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top