Product RS-25S10C-9A16B-R3M12
Absolute Rotary Encoder - Singleturn
Industrial Line
Order number: 1544367- Clamping flange, Ø 58 mm
- Solid shaft, Ø 10 mm × 20 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP67 on shaft side
- -40…+80 °C
- Max. 3000 rpm
- Profibus
- Removable bus cover with male connector, 3 × M12
- 360° resolved in 16 bit (65536 positions)
- Scalable, default value 13 bit

General data
EAN | 4047101255690 |
eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
Customs tariff number | 90314990000 |
Country of origin | DE |
Weight | 601 g |
Technical Data
Encoder line | Industrial-Line |
Technology | Optical |
Output type | Absolute singleturn |
Shaft Type | Solid shaft |
Shaft diameter D (mm) | 10 |
Flange diameter | Ø 58 mm |
Flange type | Clamping flange |
Measuring range | 0…360° |
Operating voltage | 10…30 VDC |
Communication protocol | PROFIBUS-DP |
Electrical connection | Bus connection |
Housing material | Die-cast zinc |
Ambient temperature | -40…+80 °C |
Protection class housing | IP67 |
Protection class shaft | IP67 |