Product TI-BL20-DPV1-8
Profibus-DPV1 Set in IP20
Order number: 1545007- Cable max. 50 m between interface and read/write head
- 2 decimal rotary coding switches for the adjustment of the Profibus address
- Maximum transmission rate to the fieldbus 12 Mbps
- Sub-D female, 9-pin, for fieldbus connection
- Screw terminals for voltage supply
- LEDs for display of supply voltage, group and bus errors as well as status and diagnostics
- Connection of up to 8 read/write heads via BL ident extension cables
- Mixed operation of HF and UHF read/write heads

General data
EAN | 4047101232912 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 569 g |
Technical Data
Network protocol | PROFIBUS-DP |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |
Approvals | ATEX II 3 G, ATEX II 3 D |