Product TI-BL67-EN-S-4
Set for Simple I/O Communication via Ethernet Modbus/TCP/EtherNet/IP/Profinet in IP67
Order number: 1545151- A special software (function module) for integration in PLC systems is not required.
- Cable max. 50 m between interface and read/write head
- 10/100 Mbps
- LEDs for display of supply voltage, group and bus errors as well as status and diagnostics
- Connection of up to 4 read/write heads via BL ident M12 extension cables
- Mixed operation of HF and UHF read/write heads
General data
EAN | 4047101234268 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 870 g |
Technical Data
Network protocol | Modbus TCP, EtherNet/IP, PROFINET |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |