Product LH30IX485QP
Photoelectric Sensor
Diffuse Mode Sensor
Laser Measuring System
Order number: 3011950Alternative order number : 11950
- Indication of signal intensity
- Measuring range 25…35 mm
- Max. resolution 1 µm
- Laser beam at 30 mm distance: 50 µm
- Thickness measurement, nominal 5 mm via connection of a second LH30 (adapter CSB3-M1281M1282-LH required)
- Operating voltage 18…30 VDC
- Analog output 4…20 mA
- RS485 serial communication
- Adjustable via enclosed software
- USB converter INTUSB458-LH required
- 8-pin Y-piece CSB-M1280M1280-LH required

General data
EAN | 662488119508 |
eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 718 g |
Technical Data
Function | Proximity switch |
Operating mode | Triangulation |
Design | Rectangular |
Construction size | 65 x 32 x 80 mm, LH |
Range | 25…35 mm |
Optical resolution | 0.001 mm |
Light type | Red |
Laser class | 2 |
Operating voltage | 18…30 VDC |
Output function | Analog output |
Current output | 4…20 mA |
Communication protocol | RS485 |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.150 m |
Housing material | Metal, AL, Black |
Ambient temperature | -10…+45 °C |
Protection class | IP67 |
Special features | Synchronization |
Connectivity accessories
![]() |
RKS8T-2/TEL
Connection cable, M12 female connector, straight, 8-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6625446 |
![]() |
WKS8T-2/TEL
Connection cable, M12 female connector, angled, 8-pin, cable length: 2 m, jacket material: PVC, black; shielded |
6625449 |