Product VSM5AP6CV10Q7
Photoelectric Sensor
Convergent Mode Sensor
Miniature Sensor
Order number: 3013375Alternative order number : 13375
- Stainless steel housing V2A
- Protection class IP67
- Male M8 × 1; 3-pin
- Lens, sapphire crystal glass
- Operating voltage: 10…30 VDC
- PNP switching output, light operation

General data
EAN | 662488133757 |
eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
Customs tariff number | 85365019000 |
Country of origin | LK |
Weight | 5 g |
Technical Data
Function | Proximity switch |
Operating mode | Diffuse |
Design | Tube |
Construction size | M5 x 0.5 |
Range | 10 mm |
Focal distance | 10 mm |
Light type | IR |
Operating voltage | 10…30 VDC |
Output function | NO contact, light operation, PNP |
Electrical connection | Connector, M8 × 1 |
Cable length | 2.0 m |
Housing material | Metal, Stainless steel |
Ambient temperature | 0…+55 °C |
Protection class | IP67 |
Connectivity accessories
![]() |
PKG3M-2/TEL
Connection cable, M8 female connector, straight, 3-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625058 |
![]() |
PKW3M-2/TEL
Connection cable, M8 female connector, angled, 3-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625064 |