Product DX99N2X1S2N0M2X0D2
Radio Transmission System
Star Topology
Node (FlexPower)
Order number: 3014189Alternative order number : 14189
- External antenna (RG58 RP-SMA connection)
- Aluminium housing
- Integrated signal strength indicator
- Configuration via DIP switch
- Deterministic data transmission
- Frequency hopping FHSS
- Time Division Multiplex Access TDMA
- Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
- Internal battery
- Powers connected sensors with 18 V
- Inputs: 2 x NPN, 2 x 0…20 mA

General data
EAN | 662488141899 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 85176200000 |
Country of origin | US |
Weight | 1982 g |
Technical Data
Function | Star topology |
Design | Rectangular |
Range | 3200000 mm |
Operating voltage | 3.6…5.5 VDC |
Housing material | Metal, AL |
Ambient temperature | -20…+80 °C |
Protection class | IP68 |
Approvals | ATEX II 1 GD |
Mounting accessories
![]() |
BWA-2O2-001
External antenna, 2 dBi gain, coaxial cable 450 mm with RP‐SMA connector, mechanical screw-in thread, ½” NPT, can be screwed directly into DX99…D… housing, ATEX II 2G approval |
3025642 |
![]() |
BWA-2O2-002
External antenna, 2 dBi gain, coaxial cable 450 mm with RP‐SMA connector, mechanical screw-in thread, ¾” NPT, can be screwed directly into DX99…D… housing, ATEX II 2G approval |
3025644 |