Product TL50HRQ
LED Signal Light
High-intensity Tower Light
Order number: 3014582Alternative order number : 14582
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- Male M12 x 1
- Monochrome: Red (COL 1)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
EAN | 662488145828 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | US |
Weight | 136 g |
Technical Data
Function | Tower light |
Light type | Red |
Number of colors/segments | 1 |
Dimmable | No |
Cascadable | No |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, ABS, Black |
Window material | Polycarbonate, diffuse |
Ambient temperature | -40…+50 °C |
Protection class | IP67 |
Mounting accessories
![]() |
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 |
![]() |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Connectivity accessories
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |