Product TL50HBGYR
LED Signal Light
High-intensity Tower Light
Order number: 3014600Alternative order number : 14600
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- Cable 2 m
- Multicolor: Blue (COL 1) / Green (COL 2) / Yellow (COL 3) / Red (COL 4)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
EAN | 662488146009 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | US |
Weight | 370 g |
Technical Data
Function | Tower light |
Light type | Blue, Green, Yellow, Red |
Number of colors/segments | 4 |
Dimmable | No |
Cascadable | No |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, ABS, Black |
Window material | Polycarbonate, diffuse |
Ambient temperature | -40…+50 °C |
Protection class | IP67 |