Product LEDILA290XD6-XQ
Vision System
Linear Area Light
Order number: 3014950Alternative order number : 14950
- High-Intensity
- Protection class: IP50
- Color: infrared
- Power supply: 24 VDC
- M12 x 1 male

General data
EAN | 662488149505 |
eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
Customs tariff number | 85395100000 |
Country of origin | US |
Weight | 825.54 g |
Technical Data
Function | Linear light |
Light type | IR |
Beam angle | 6.5° |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, Anodized AL |
Window material | Plastic, diffuse |
Ambient temperature | 0…+50 °C |
Protection class | IP50 |