Product LEDRR70XD5-XQ
Vision System
ring light
Order number: 3017244Alternative order number : 17244
- High-Intensity
- Protection class: IP50
- Color: red
- Power supply: 24 VDC
- Pigtail M12x1, 0.15 m

General data
EAN | 662488172442 |
eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
Customs tariff number | 94054239900 |
Country of origin | US |
Weight | 252 g |
Technical Data
Function | Area light |
Light type | Red |
Electrical connection | Connector, M12 × 1 |
Cable length | 0.150 m |
Housing material | Metal, Anodized AL |
Window material | Acrylic, diffuse |
Ambient temperature | 0…+50 °C |
Protection class | IP50 |