Product  TL50BLGRALSCQP

LED Signal Light

Tower Light

Order number: 3019214

Alternative order number : 19214

    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Multicolor: Green (COL 1) / Red (COL 2)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Sealed, continuous tone max. 94 dB
#

Mounting accessories

3032723
3052521

Connectivity accessories

6625013
6625025

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top