Product SSA-EB1MLGRP-12ED1Q8
Emergency Shutdown
E-stop Button
Illuminated
Order number: 3030001Alternative order number : 30001
- Rectangular, with locking
- Protection class IP65
- Non-actuated lighting: green steady
- Lighting circuit externally interrupted: red steady
- Actuated lighting: red flashing
- 2 safety outputs (NC, potential-free)
- 1 auxiliary output (NO, PNP)
- M12 × 1 male connector, 8-pin

General data
EAN | 662488300012 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85365080000 |
Country of origin | JP |
Weight | 452 g |
Technical Data
Function | E-stop button, Iit |
Design | Rectangular |
Light type | Red |
Cascadable | Yes |
Start/Restart interlock | yes |
Output function | 2 x NC contact, Potential-free |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PC |
Ambient temperature | -25…+60 °C |
Protection class | IP65 |