Product  SI-LS100F

Safety Technology

Mechanical Safety Switch

Order number: 3049480

Alternative order number : 49480

    • Limit switch
    • Fulfills IEC 60947-5-1
    • Without locking
    • 2 safety outputs, NC contact
    • 1 auxiliary NO contact
    • SIL 3 (IEC 61508)
    • PL e (ISO 13849-1)
#

General data

EAN 662488494803
Customs tariff number 85365019000
Country of origin DE
Weight 127.01 g

Technical Data

Function Mechanical safety switch
Design Rectangular
Cascadable No
Output function 2 x NC contact, Potential-free
Electrical connection Terminal chamber, Terminal box with cable gland
PL acc. to EN ISO 13849-1 Level e
SIL acc. to IEC 61508 3
Category acc. to DIN EN 13849-1:2008 4
Coding level/tamper protection Low
Housing material Plastic, Thermoplastic material
Ambient temperature -30…+80 °C
Protection class IP65

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top